CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Thread D11 N/A M20x1

D3

N/A 32 mm

D4

N/A 26 mm

Bn

N/A 6 mm

s

N/A 4 mm

T

N/A 2 mm

Lockwasher

N/A MB 04
  • 1 Means metric thread and the digits are major diameter of thread and pitch.
    Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.