CAD (0)
  • Cart is empty
The chart below shows dimensions for adapter assemblies and components used in the tapered bore bearings on shafts.
Components are ordered seperately.
Unit of Measure

Specifications

Series

N/A 222K

Removal Nut O.D. C

N/A 160.32 mm6.312 in

Bearing Number

N/A 22222K

Taper

N/A 1:12

Shaft Dimensions

Diameter d

N/A 100 mm3.937 in
Tolerance1 N/A -0.10 mm-0.004 in

Adapter Dimensions

Major Diameter

N/A 119.94 mm4.722 in
L2 N/A 65 mm2.559 in

a

N/A 4 mm0.157 in

Accessory Numbers

Removal Nut

N/A ARN 22

Sleeve

N/A SK 11022

Locknut

N/A AN 20

Lockwasher and Lockplates

N/A W 20
  • 1 Tolerance range is from +0 to value listed.
  • 2 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)