CAD (0)
  • Cart is empty
Timken’s integrated, pressed-steel idler pulleys combine a precision ball bearing with rubber seals to create a self-contained unit.
Unit of Measure

Specifications

Type

N/A V - IDLER

α Included Angle

N/A 32 º

Bearing Number

N/A 203KRR2

Bore

N/A 0.635/0.64 in16.13/16.26 mm

Dimensions

Outside Diameter D

N/A 7 5/16 in185.7 mm

Width A

N/A 1 1/4 in31.8 mm

Dimension W

N/A 0.872 in22.15 mm