CAD (0)
  • Cart is empty
Timken’s integrated, pressed-steel idler pulleys combine a precision ball bearing with rubber seals to create a self-contained unit.
Unit of Measure

Specifications

Type

N/A CHAIN - IDLER

α Included Angle

N/A 10 º

Bearing Number

N/A 203KRR2

Bore

N/A 0.635/0.64 in16.13/16.26 mm

Dimensions

Outside Diameter D

N/A 4.6250 in117.5 mm

Width A

N/A 1 7/16 in36.5 mm

Dimension D1

N/A 4 3/8 in111.1 mm

Dimension W

N/A 1 in25.4 mm