CAD (0)
  • Cart is empty
Timken’s integrated, pressed-steel idler pulleys combine a precision ball bearing with rubber seals to create a self-contained unit.
Unit of Measure

Specifications

Type

N/A V - IDLER

α Included Angle

N/A 34 º

Bearing Number

N/A 203NPP

Bore

N/A 0.6693/0.669 in17/16.993 mm

Dimensions

Outside Diameter D

N/A 4 in101.600 mm

Width A

N/A 7/8 in22.2 mm

Dimension W

N/A 0.5 in12.7 mm