CAD (0)
  • Cart is empty
ROLLER CHAIN IDLER SPROCKETS
  • The sintered-steel sprockets are hardened and perform well at an economical cost.
  • The roller chain idler sprocket replaces the hardenedplate steel sprockets on most applications.
  • All units are non-relubricatable.


To order, specify SPROCKET NUMBER.
Example: 010-5017S Idler Sprocket.
Order all bearings with E8728 specification.
Unit of Measure

Specifications

Bearing No.

N/A 204KRR2

Bore - d1

N/A 17.65 / 17.52 mm0.6950 / 0.6900 in

A.S.A. Chain No.

N/A 50

No. of Teeth

N/A 17

Pitch

N/A 15.9 mm5/8 in

Bearing Radial Load Rating at 500 RPM

N/A 3550 N800 lb

Dimensions

Dimension P

N/A 86.36 mm3.400 in

Dimension D

N/A 94.72 mm3.729 in

Dimension A

N/A 8.71 mm0.343 in

Dimension F

N/A 28.73 mm1.131 in

Dimension B

N/A 18.29 mm0.72 in