CAD (0)
▾
Unit of Measure
Specifications
Series Type |
N/A Heavy Series |
Shaft Size |
N/A 22 in |
Seal Type |
N/A Viton Single Lip |
Bearing Type |
N/A Split Cylindrical Retained Type |
Type |
N/A Bearing and Housing |
Bearing Number |
N/A HSE2200BR |
Housing |
N/A HSE2200HR |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 1077959 lbf4795000 N |
Cor - Static Load Rating |
N/A 2115902 lbf9412000 N |
Ca - Axial Load Rating |
N/A 86012 lbf382600 N |
Maximum Speed |
N/A 280 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |