CAD (0)
▾
Unit of Measure
Specifications
Series Type |
N/A Heavy Series |
Shaft Size |
N/A 280 mm |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Retained Type |
Type |
N/A Bearing and Housing |
Bearing Number |
N/A HSM280BR |
Housing |
N/A HS83HRTL |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 495029 lbf2202000 N |
Cor - Static Load Rating |
N/A 788405 lbf3507000 N |
Ca - Axial Load Rating |
N/A 34396 lbf153000 N |
Maximum Speed |
N/A 620 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |