CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Series Type

N/A Heavy Series

Shaft Size

N/A 380 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A HSM380BR

Housing

N/A HSM380HR

Dimensions

Outside Diameter

N/A 30.5000 in774.700 mm

Housing Width

N/A 15.7 in400 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 718265 lbf3195000 N

Cor - Static Load Rating

N/A 1177550 lbf5238000 N

Ca - Axial Load Rating

N/A 56382 lbf250800 N

Maximum Speed

N/A 420 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.