CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Series Type

N/A Heavy Series

Shaft Size

N/A 440 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A HSM440BR

Housing

N/A HSM440HR

Dimensions

Outside Diameter

N/A 31.024 in788 mm

Housing Width

N/A 17.3 in440 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 805266 lbf3582000 N

Cor - Static Load Rating

N/A 1433607 lbf6377000 N

Ca - Axial Load Rating

N/A 62002 lbf275800 N

Maximum Speed

N/A 360 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.