CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Series Type

N/A Light Series

Shaft Size

N/A 16.0000 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A LSE1600BR

Housing

N/A LSE1600HR

Dimensions

Outside Diameter

N/A 23.752 in603.3 mm

Housing Width

N/A 11.0 in280 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 248864 lbf1107000 N

Cor - Static Load Rating

N/A 509417 lbf2266000 N

Ca - Axial Load Rating

N/A 25988 lbf115600 N

Maximum Speed

N/A 460 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.