CAD (0)
▾
Unit of Measure
Specifications
Series Type |
N/A Light Series |
Shaft Size |
N/A 18.0000 in |
Seal Type |
N/A High Temperature Packing |
Bearing Type |
N/A Split Cylindrical Retained Type |
Type |
N/A Bearing and Housing |
Bearing Number |
N/A LSE1800BR |
Housing |
N/A LSE1800HR |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 266399 lbf1185000 N |
Cor - Static Load Rating |
N/A 555053 lbf2469000 N |
Ca - Axial Load Rating |
N/A 28596 lbf127200 N |
Maximum Speed |
N/A 410 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |