CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Series Type

N/A Light Series

Shaft Size

N/A 8 in

Seal Type

N/A Aluminium Triple Labyrinth

Bearing Type

N/A Marine Split Cylindrical Expansion Type

Type

N/A Bearing and Housing

Bearing Number

N/A LSE800BX

Housing

N/A LS13HXTL

Dimensions

Outside Diameter

N/A 14.125 in358.78 mm

Housing Width

N/A 7.9 in200 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 138033 lbf614000 N

Cor - Static Load Rating

N/A 222561 lbf990000 N

Maximum Speed

N/A 1070 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.