CAD (0)
▾
Unit of Measure
Specifications
Series Type |
N/A Light Series |
Shaft Size |
N/A 8 1/2 in |
Seal Type |
N/A High Temperature Packing |
Bearing Type |
N/A Split Cylindrical Retained Type |
Type |
N/A Bearing and Housing |
Bearing Number |
N/A LSE808BR |
Housing |
N/A LSE808HR |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 159165 lbf708000 N |
Cor - Static Load Rating |
N/A 262577 lbf1168000 N |
Ca - Axial Load Rating |
N/A 11016 lbf49000 N |
Maximum Speed |
N/A 930 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |