CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Series Type

N/A Light Series

Shaft Size

N/A 420 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Expansion Type

Type

N/A Bearing and Housing

Bearing Number

N/A LSM420BX

Housing

N/A LSM420HX

Dimensions

Outside Diameter

N/A 24.752 in628.7 mm

Housing Width

N/A 11.5 in292 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 257631 lbf1146000 N

Cor - Static Load Rating

N/A 543588 lbf2418000 N

Maximum Speed

N/A 430 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.