CAD (0)
▾
Unit of Measure
Specifications
Series Type |
N/A Light Series |
Shaft Size |
N/A 480 mm |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Retained Type |
Type |
N/A Bearing and Housing |
Bearing Number |
N/A LSM480BR |
Housing |
N/A LS24HRTL |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 303042 lbf1348000 N |
Cor - Static Load Rating |
N/A 666559 lbf2965000 N |
Ca - Axial Load Rating |
N/A 29810 lbf132600 N |
Maximum Speed |
N/A 380 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |