CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Series Type

N/A Light Series

Shaft Size

N/A 560 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A LSM560BR

Housing

N/A LSM560HR

Dimensions

Outside Diameter

N/A 30.752 in781.1 mm

Housing Width

N/A 13.2 in336 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 330919 lbf1472000 N

Cor - Static Load Rating

N/A 784583 lbf3490000 N

Ca - Axial Load Rating

N/A 32013 lbf142400 N

Maximum Speed

N/A 330 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.