CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Series Type

N/A Medium Series

Shaft Size

N/A 20.0000 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A MSE2000BR

Housing

N/A MSE2000HR

Dimensions

Outside Diameter

N/A 31.0000 in787.4 mm

Housing Width

N/A 14.5 in368 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 551456 lbf2453000 N

Cor - Static Load Rating

N/A 1137229 lbf5054000 N

Ca - Axial Load Rating

N/A 54853 lbf244000 N

Maximum Speed

N/A 340 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.