CAD (0)
▾
Unit of Measure
Specifications
Series Type |
N/A Medium Series |
Shaft Size |
N/A 2 in |
Seal Type |
N/A Viton Single Lip |
Bearing Type |
N/A Split Cylindrical Retained Type |
Type |
N/A Bearing and Housing |
Bearing Number |
N/A MSE200BR |
Housing |
N/A MSE200HR |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 27202 lbf121000 N |
Cor - Static Load Rating |
N/A 28551 lbf127000 N |
Ca - Axial Load Rating |
N/A 1394 lbf6200 N |
Maximum Speed |
N/A 4350 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |