CAD (0)
▾
Unit of Measure
Specifications
Series Type |
N/A Medium Series |
Shaft Size |
N/A 4 in |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Retained Type |
Type |
N/A Bearing and Housing |
Bearing Number |
N/A MSE400BR |
Housing |
N/A MSE400HR |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 87226 lbf388000 N |
Cor - Static Load Rating |
N/A 110381 lbf491000 N |
Ca - Axial Load Rating |
N/A 5620 lbf25000 N |
Maximum Speed |
N/A 2130 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |