CAD (0)
▾
Unit of Measure
Specifications
Series Type |
N/A Medium Series |
Shaft Size |
N/A 5 3/16 in |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Retained Type |
Type |
N/A Bearing and Housing |
Bearing Number |
N/A MSE503BR |
Housing |
N/A MS30HRTL |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 134885 lbf600000 N |
Cor - Static Load Rating |
N/A 183669 lbf817000 N |
Ca - Axial Load Rating |
N/A 10206 lbf45400 N |
Maximum Speed |
N/A 1450 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |