CAD (0)
▾
Unit of Measure
Specifications
Series Type |
N/A Medium Series |
Shaft Size |
N/A 150 mm |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Retained Type |
Type |
N/A Bearing and Housing |
Bearing Number |
N/A MSM150BR |
Housing |
N/A MS31HRTL |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 164111 lbf730000 N |
Cor - Static Load Rating |
N/A 232453 lbf1034000 N |
Ca - Axial Load Rating |
N/A 11780 lbf52400 N |
Maximum Speed |
N/A 1320 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |