CAD (0)
▾
Unit of Measure
Specifications
Series Type |
N/A Medium Series |
Shaft Size |
N/A 160 mm |
Seal Type |
N/A High Temperature Packing |
Bearing Type |
N/A Split Cylindrical Retained Type |
Type |
N/A Bearing and Housing |
Bearing Number |
N/A MSM160BR |
Housing |
N/A MSM160HR |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 189289 lbf842000 N |
Cor - Static Load Rating |
N/A 264151 lbf1175000 N |
Ca - Axial Load Rating |
N/A 13803 lbf61400 N |
Maximum Speed |
N/A 1200 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |