CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Series Type

N/A Medium Series

Shaft Size

N/A 330 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A MSM330BR

Housing

N/A MSM330HR

Dimensions

Outside Diameter

N/A 23.126 in587.4 mm

Housing Width

N/A 11.7 in298 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 387346 lbf1723000 N

Cor - Static Load Rating

N/A 656892 lbf2922000 N

Ca - Axial Load Rating

N/A 32417 lbf144200 N

Maximum Speed

N/A 550 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.