CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Specifications

Rows per Set

N/A Single

Seal Type

N/A Standard

Design Units

N/A Metric

d - Bore

N/A 12 mm

Ball Type

N/A STEEL

Cage Type

N/A CR - Phenolic Outer Land Riding Cage

Dimensions

D - Outer Diameter

N/A 28 mm1.1024 in

Bearing Width

N/A 8 mm0.315 in

Total Width

N/A 8 mm0.315 in

Contact Angle

N/A 25 º

Basic Load Ratings

C0 - Static Radial Rating (per row)

N/A 1590 N360 lbf
Ce - Dynamic Radial Rating (per row)1 N/A 4390 N990 lbf

C1 ISO - Dynamic Radial Rating (per row)

N/A 3990 N900 lbf

Factors

Limiting Speed (Grease) (per row)

N/A 71000 rpm

Limiting Speed (Oil)

N/A 142000 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 0.3 mm0.012 in
r - Outer Ring "To Clear" Radius3 N/A 0.3 mm0.012 in

da - Inner Ring Backing Diameter

N/A 15.9 mm0.630 in

Da - Outer Ring Backing Diameter

N/A 25.5 mm1.010 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.