CAD (0)
▾
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure
Specifications
Rows per Set |
N/A Single |
Design Units |
N/A Metric |
d - Bore |
N/A 30 mm |
Ball Type |
N/A STEEL |
Cage Type |
N/A CR - Phenolic Outer Land Riding Cage |
Precision Rating |
N/A ISO P4S (ABEC 7/9) |
Manufacturing Part Number |
N/A 2MM306WI SUL |
World Part Number |
N/A 7306C-T-P4S-SUL |
Dimensions
D - Outer Diameter |
N/A 72 mm2.8346 in |
Bearing Width |
N/A 19 mm0.7480 in |
Total Width |
N/A 19 mm0.7480 in |
Contact Angle |
N/A 15 º |
- 1 Based on 106 revolutions of calculated fatigue life.
- 2 Maximum housing fillet radius that bearing corners will clear.
- 3 Maximum shaft fillet radius that bearing corners will clear.