CAD (0)
▾
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure
Specifications
Rows per Set |
N/A Single |
Design Units |
N/A Metric |
d - Bore |
N/A 20 mm |
Ball Type |
N/A STEEL |
Cage Type |
N/A CR - Phenolic Outer Land Riding Cage |
Precision Rating |
N/A ISO P4S (ABEC 7/9) |
Manufacturing Part Number |
N/A 2MM200WICRDUH 2MM200WICRDUL 2MM200WICRDUM 2MM200WICRQUH 2MM200WICRQUL 2MM200WICRQUM 2MM200WICRSUH 2MM200WICRSUL 2MM200WICRSUM 2MM200WICRTUH 2MM200WICRTUL 2MM200WICRTUM ssdfasdf2MM200WI SUL |
World Part Number |
N/A
7004C-T-P4S-SUH 7004C-T-P4S-DUH 7004C-T-P4S-TUH 7004C-T-P4S-QUH 7004C-T-P4S-SUM 7004C-T-P4S-DUM 7004C-T-P4S-TUM 7004C-T-P4S-QUM 7004C-T-P4S-SUL 7004C-T-P4S-DUL 7004C-T-P4S-TUL 7004C-T-P4S-QUL 7004C-T-P4S-DUL |
| Full Timken Part Number1 |
N/A
2MM9104WICRSUH
2MM9104WICRDUH 2MM9104WICRTUH 2MM9104WICRQUH 2MM9104WICRSUM 2MM9104WICRDUM 2MM9104WICRTUM 2MM9104WICRQUM 2MM9104WICRSUL 2MM9104WICRDUL 2MM9104WICRTUL 2MM9104WICRQUL 2MM9104WIDUL |
Dimensions
D - Outer Diameter |
N/A 42 mm1.6535 in |
Bearing Width |
N/A 12 mm0.4724 in |
Total Width |
N/A 12 mm0.4724 in |
Contact Angle |
N/A 15 º |
- 1 This single model is compatible with all Full Timken Part Numbers listed.
- 2 Based on 106 revolutions of calculated fatigue life.
- 3 Maximum housing fillet radius that bearing corners will clear.
- 4 Maximum shaft fillet radius that bearing corners will clear.