CAD (0)
▾
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure
Specifications
Rows per Set |
N/A Quadruplex |
Design Units |
N/A Metric |
d - Bore |
N/A 20 mm |
Ball Type |
N/A Ceramic |
Cage Type |
N/A CR - Phenolic Outer Land Riding Cage |
Manufacturing Part Number |
N/A 2MVC204WI QUH |
Dimensions
D - Outer Diameter |
N/A 47 mm1.8504 in |
Bearing Width |
N/A 14 mm0.5512 in |
Total Width |
N/A 56 mm2.2048 in |
Contact Angle |
N/A 15 º |
- 1 Based on 106 revolutions of calculated fatigue life.
- 2 Maximum housing fillet radius that bearing corners will clear.
- 3 Maximum shaft fillet radius that bearing corners will clear.