CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Specifications

Rows per Set

N/A Quadruplex

Design Units

N/A Metric

d - Bore

N/A 110 mm

Ball Type

N/A STEEL

Cage Type

N/A CR - Phenolic Outer Land Riding Cage

Precision Rating

N/A ISO P4S (ABEC 7/9)

Manufacturing Part Number

N/A 3MM222WI QUL

World Part Number

N/A 7222E-T-P4S-QUL

Dimensions

D - Outer Diameter

N/A 200 mm7.874 in

Bearing Width

N/A 38 mm1.4961 in

Total Width

N/A 152 mm5.9844 in

Contact Angle

N/A 25 º

Basic Load Ratings

C0 - Static Radial Rating (per row)

N/A 153500 N34500 lbf
Ce - Dynamic Radial Rating (per row)1 N/A 185800 N41800 lbf

C1 ISO - Dynamic Radial Rating (per row)

N/A 169000 N38000 lbf

Factors

Limiting Speed (Grease) (per row)

N/A 6500 rpm

Limiting Speed (Oil)

N/A 13000 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 2.1 mm0.079 in
r - Outer Ring "To Clear" Radius3 N/A 2.1 mm0.079 in

da - Inner Ring Backing Diameter

N/A 126.4 mm4.980 in

Da - Outer Ring Backing Diameter

N/A 184.3 mm7.260 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.