CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Type

N/A Open

Shaft Size

N/A 1 3/16 in

Alternative Part Name

N/A ESAST-1 3/16

Number of Bolts

N/A 4

Dimensions

Cover Diameter

N/A 2.94 in74.7 mm

Flange Diameter

N/A 3.36 in85.3 mm

Overall Width

N/A 1.36 in34.5 mm