CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Type

N/A Open

Shaft Size

N/A 1 3/8 in

Alternative Part Name

N/A ESAST-1 3/8

Number of Bolts

N/A 4

Dimensions

Cover Diameter

N/A 3.53 in89.7 mm

Flange Diameter

N/A 3.96 in100.6 mm

Overall Width

N/A 1.36 in34.5 mm