CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Type

N/A Open

Shaft Size

N/A 110 mm

Alternative Part Name

N/A ESAST-110MM

Number of Bolts

N/A 6

Dimensions

Cover Diameter

N/A 8.24 in209.3 mm

Flange Diameter

N/A 9.02 in229.1 mm

Overall Width

N/A 2.19 in55.6 mm