CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Type

N/A Open

Shaft Size

N/A 55 mm

Alternative Part Name

N/A ESAST-55MM

Number of Bolts

N/A 4

Dimensions

Cover Diameter

N/A 4.57 in116.1 mm

Flange Diameter

N/A 5.08 in129 mm

Overall Width

N/A 1.5 in38.1 mm