CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 22208 |
Shaft Size |
N/A 1 7/16 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A QAFE08A107SBS QAFE08A107SCS QAFE08A107SEBS QAFE08A107SECS QAFE08A107SEMS QAFE08A107SENS QAFE08A107SEOS QAFE08A107SETS QAFE08A107SMS QAFE08A107SNS QAFE08A107SOS QAFE08A107STS |
Locking Style |
N/A Single Concentric |
Housing Construction |
N/A Flange Block |
Dimensions
Dimension BC |
N/A 4.95 in125.7 mm |
Dimension C |
N/A 2.38 in60.5 mm |
Dimension D |
N/A 3.69 in93.7 mm |
Dimension E |
N/A 3.5 in88.9 mm |
Dimension F |
N/A 4.63 in117.6 mm |
Dimension H |
N/A 1.06 in26.9 mm |
Dimension J (Bolt Size) |
N/A 0.5 in12 mm |
Dimension KA |
N/A 1 in25.4 mm |
Dimension L Exp |
N/A 3.65 in92.6 mm |
Dimension L Fix |
N/A 3.56 in90.5 mm |
Dimension M |
N/A 1.75 in44.5 mm |
Dimension N |
N/A 2.95 in74.9 mm |
Dimension RA |
N/A 0.81 in20.7 mm |
Dimension SA |
N/A 2.75 in69.9 mm |