CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 22208 |
Shaft Size |
N/A 1 1/2 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A QAFE08A108SBS QAFE08A108SCS QAFE08A108SEBS QAFE08A108SECS QAFE08A108SEMS QAFE08A108SENS QAFE08A108SEOS QAFE08A108SETS QAFE08A108SMS QAFE08A108SNS QAFE08A108SOS QAFE08A108STS |
Locking Style |
N/A Single Concentric |
Housing Construction |
N/A Flange Block |
Dimensions
Dimension BC |
N/A 5.84 in148.3 mm |
Dimension C |
N/A 2.38 in60.5 mm |
Dimension D |
N/A 4.25 in108 mm |
Dimension E |
N/A 4.13 in104.9 mm |
Dimension F |
N/A 5.38 in136.7 mm |
Dimension H |
N/A 1.19 in30.2 mm |
Dimension J (Bolt Size) |
N/A 0.5 in12 mm |
Dimension KA |
N/A 1 in25.4 mm |
Dimension L Exp |
N/A 3.65 in92.6 mm |
Dimension L Fix |
N/A 3.56 in90.5 mm |
Dimension M |
N/A 1.75 in44.5 mm |
Dimension N |
N/A 3.01 in76.4 mm |
Dimension RA |
N/A 0.81 in20.7 mm |
Dimension SA |
N/A 2.75 in69.9 mm |