CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 22209 |
Shaft Size |
N/A 1 3/4 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A QAFE09A112SBS QAFE09A112SCS QAFE09A112SEBS QAFE09A112SECS QAFE09A112SEMS QAFE09A112SENS QAFE09A112SEOS QAFE09A112SETS QAFE09A112SMS QAFE09A112SNS QAFE09A112SOS QAFE09A112STS |
Locking Style |
N/A Single Concentric |
Housing Construction |
N/A Flange Block |
Dimensions
Dimension BC |
N/A 6.19 in157.2 mm |
Dimension C |
N/A 2.63 in66.8 mm |
Dimension D |
N/A 4.66 in118.4 mm |
Dimension E |
N/A 4.38 in111.3 mm |
Dimension F |
N/A 5.63 in143 mm |
Dimension H |
N/A 1.19 in30.2 mm |
Dimension J (Bolt Size) |
N/A 0.5 in12 mm |
Dimension KA |
N/A 1 in25.4 mm |
Dimension L Exp |
N/A 3.88 in98.4 mm |
Dimension L Fix |
N/A 3.79 in96.3 mm |
Dimension M |
N/A 1.88 in47.8 mm |
Dimension N |
N/A 3.17 in80.5 mm |
Dimension RA |
N/A 0.92 in23.3 mm |
Dimension SA |
N/A 2.88 in73.2 mm |