CAD (0)
▾
Unit of Measure
Specifications
| Dimensions
| Radial and Thrust Factors
| Engineering Seal Speed
| Engineering Bearing Attributes
| Engineering Internal Radial Clearance
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 22215 |
Shaft Size |
N/A 2 3/4 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A QAP15A212SBSS QAP15A212SCSS QAP15A212SEBSS QAP15A212SECSS QAP15A212SEMSS QAP15A212SENSS QAP15A212SEOSS QAP15A212SETSS QAP15A212SMSS QAP15A212SNSS QAP15A212SOSS QAP15A212STSS |
Locking Style |
N/A Single Concentric |
Housing Construction |
N/A Two-Bolt Pillow Block |
UPC Code |
N/A 0883450703529 0883450703536 0883450703543 0883450703550 0883450703567 0883450703574 0883450703581 0883450703598 0883450703604 0883450703611 0883450703628 0883450703635 |
Dimensions
Dimension A |
N/A 3.13 in79.5 mm |
Dimension B |
N/A 6.47 in164.3 mm |
Dimension C |
N/A 4.29 in109 mm |
Dimension D Min |
N/A 7.88 in200.2 mm |
Dimension D Max |
N/A 9.63 in244.6 mm |
Dimension F |
N/A 11.63 in295.4 mm |
Dimension G |
N/A 3 in76.2 mm |
Dimension H |
N/A 1.38 in35.1 mm |
Dimension J (Bolt Size) |
N/A 0.75 in20 mm |
Dimension KA |
N/A 1.25 in31.8 mm |
Dimension L |
N/A 3.87 in98.3 mm |
Dimension M |
N/A 2.37 in60.2 mm |
Dimension RA |
N/A 0.25 in6.4 mm |
Dimension SA |
N/A 3.62 in91.9 mm |
Radial and Thrust Factors
C0 - Static Load |
N/A 54100 lbf240000 N |
C - Dynamic Load (Basic) |
N/A 49900 lbf222000 N |
e - Geometry Factor |
N/A 0.22 |
Y1 - Geometry Factor |
N/A 3.14 |
Y2 - Geometry Factor |
N/A 4.67 |