CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Major Diameter d

N/A 5.497 in

Threads No. per Inch

N/A 12

C

N/A 7.099 in

E

N/A 6.531 in

G

N/A 0.61 in

H

N/A 0.26 in

Manufacturing Part Number

N/A AN28