CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Major Diameter d

N/A 7.847 in

Threads No. per Inch

N/A 8

C

N/A 9.849 in

E

N/A 9.156 in

G

N/A 0.735 in

H

N/A 0.323 in

Manufacturing Part Number

N/A AN40