CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Major Diameter d

N/A 8.628 in

Threads No. per Inch

N/A 8

C

N/A 11.005 in

E

N/A 9.843 in

G

N/A 0.98 in

H

N/A 0.51 in

Manufacturing Part Number

N/A N44