CAD (0)
  • Cart is empty
Unit of Measure

Specifications

R

N/A 5.983 in

E

N/A 6.708 in

B

N/A 7.719 in

S

N/A 0.594 in

X

N/A 5.722 in

T

N/A 0.52 in

Q

N/A 0.115 in

No. of Tangs

N/A 19

Manufacturing Part Number

N/A W030