CAD (0)
  • Cart is empty
Unit of Measure

Specifications

R

N/A 8.701 in

E

N/A 9.570 in

B

N/A 10.406 in

S

N/A 0.945 in

X

N/A 8.327 in

T

N/A 0.77 in

Q

N/A 0.115 in

No. of Tangs

N/A 19

Manufacturing Part Number

N/A W044