CAD (0)
  • Cart is empty
Unit of Measure

Specifications

R

N/A 8.701 in

E

N/A 9.875 in

B

N/A 11.438 in

S

N/A 0.94 in

X

N/A 8.327 in

T

N/A 0.878 in

Q

N/A 0.146 in

No. of Tangs

N/A 19

Manufacturing Part Number

N/A W44