CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Seal Type

N/A Labyrinth

Material

N/A Steel + NBR/Viton O-ring

Category

N/A SNT 500–600 AND 200–300 SERIES

Shaft Size

N/A 175 mm

Inside Diameter D1

N/A 175.12 mm

Weight

N/A 1.599 Kg

O-Ring

N/A 4 x 561 LG

Inch/Metric

N/A Metric

Dimensions

Outer Diameter D

N/A 210.5 mm

Overall Width W1

N/A 27 mm

Diameter D2

N/A 180.6 mm

Diameter D3

N/A 182.6 mm

Diameter D4

N/A 201.5 mm

Dimension A2

N/A 10 mm

Dimension A3

N/A 5 mm

Dimension A4

N/A 5 mm

Dimension W2

N/A 6 mm

Dimension W3

N/A 2 mm

T

N/A 60 º