CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Seal Type

N/A Labyrinth

Material

N/A Steel + NBR O-ring

Category

N/A SNT 3000 AND 3100 SERIES

Shaft Size

N/A 260 mm

Inside Diameter D1

N/A 260.05 mm

Weight

N/A 3.585 Kg

O-Ring

N/A 4 x 829 LG

Inch/Metric

N/A Metric

Dimensions

Outer Diameter D

N/A 295 mm

Overall Width W1

N/A 42 mm

Diameter D2

N/A 264.4 mm

Diameter D3

N/A 267.6 mm

Diameter D4

N/A 280 mm

Dimension A1

N/A 6 mm

Dimension A2

N/A 9 mm

Dimension A3

N/A 6 mm

Dimension A4

N/A 12 mm

Dimension W2

N/A 6 mm

Dimension W3

N/A 2 mm