CAD (0)
  • Cart is empty
  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Safe and effective dismounting.
  • Other dimensions may be available, consult your Timken sales representative.
Unit of Measure

Specifications

d1

N/A 180 mm

L

N/A 118 mm
L11 N/A 131 mm

b

N/A 18 mm
Thread D12 N/A M200x3

Appropriate Withdrawal Nut No.

N/A KM40

Appropriate Hydraulic Nut

N/A HMV 40

Taper

N/A 1:30
  • 1 Dimension L1 decreases as the withdrawal sleeve is driven in during mounting.
  • 2 Means metric thread and the digits are major diameter of thread and pitch.
    Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.