CAD (0)
  • Cart is empty
The chart below shows dimensions for adapter assemblies and components used in the tapered bore bearings on shafts.
Components are ordered seperately.
Unit of Measure

Specifications

Series

N/A 222K

Removal Nut O.D. C

N/A 185.72 mm7.312 in

Bearing Number

N/A 22226K

Taper

N/A 1:12

Shaft Dimensions

Diameter d

N/A 115 mm4.528 in
Tolerance1 N/A -0.13 mm-0.005 in

Adapter Dimensions

Major Diameter

N/A 141.38 mm5.566 in
L2 N/A 78 mm3.071 in

a

N/A 4 mm0.157 in

Accessory Numbers

Removal Nut

N/A ARN 26

Sleeve

N/A SK 13022

Locknut

N/A AN 22

Lockwasher and Lockplates

N/A W 22
  • 1 Tolerance range is from +0 to value listed.
  • 2 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)