CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Major Diameter d

N/A 1.967 in

Threads No. per Inch

N/A 18

C

N/A 2.984 in

E

N/A 2.291 in

D1

N/A 0.07 in

G

N/A 0.49 in

H

N/A 0.151 in

Manufacturing Part Number

N/A RN09