CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Major Diameter d

N/A 2.407 in

Threads No. per Inch

N/A 18

C

N/A 3.2810 in

E

N/A 2.812 in

D1

N/A 0.078 in

G

N/A 0.24 in

H

N/A 0.135 in

Manufacturing Part Number

N/A RN11