CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Major Diameter d

N/A 6.097 in

Threads No. per Inch

N/A 8

C

N/A 7.938 in

E

N/A 6.563 in

D1

N/A 0.141 in

G

N/A 0.61 in

H

N/A 0.291 in

Manufacturing Part Number

N/A RN28